PSQS : Direct Drive Roof Supply Fan

PSQS : Direct Drive Roof Supply Fan

Model PSQS is a direct-drive, mixed-flow louvered rooftop fan designed for supply air applications. Available in eight sizes, the PSQS features an attractive penthouse-style housing constructed with a galvanized steel frame and extruded aluminum louvers for long-lasting durability and corrosion resistance. Removable louvers and access panels provide convenient access for inspection and maintenance, reducing service time. Standard 2-inch washable aluminum filters offer economical, reusable filtration, while optional 2-inch pleated MERV-13 filters are available for applications requiring enhanced air filtration.

Product Highlights

Airflow (cfm)
Up to 11,429 cfm
Maximum Static Pressure (in. wg.)
3
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Coatings Curb Cap with Mounting Holes Filtration Lifting Points Motor Wheel Damper Louver Panels
Standard
Optional

Select from menu to Highlight feature

Product Details

Drive Type

Direct Drive

Housing Material

Aluminum

Galvanized Steel

Housing Style

Louvered

Impeller Material

Aluminum

Composite

Impeller Type

Mixed Flow Wheel

Spark Resistance

None

B

C

Documents