SP-LP : Low Profile Ceiling Exhaust Fan

SP-LP : Low Profile Ceiling Exhaust Fan

Delivering airflow up to 110 cfm, the SP-LP series is a high-performance, low-profile exhaust fan engineered for residential applications where space constraints and static pressure challenges are common. Powered by an electronically commutated motor (ECM) with Constant CFM adaptive variable-speed technology, the SP-LP is programmed to overcome static pressures of 0.4 in. wg and higher—automatically increasing motor speed as needed to maintain required airflow and effectively remove moisture and contaminants. Optional features include an integrated humidity sensor (SP-LP0511H and SP-LP0511HL) to help manage moisture and reduce the risk of mold and mildew, as well as two-speed capability (SP-LP0810W and SP-LP0810WL) for continuous whole-house ventilation. Lighted and non-lighted configurations are available to suit installation preferences.

Product Highlights

Airflow (cfm)
50 to 110
Maximum Static Pressure (in. wg.)
0.5
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Features

Constant CFM Powerful Performance Test & Certified
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 507

Home Ventilating Institute (HVI)

ENERGY STAR® Certified

Drive Type

Direct Drive

Housing Material

Polypropylene

Impeller Material

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Ceiling Fan Exhaust Constant CFM Demonstration

Ceiling Radiation Damper / Ceiling Exhaust Installation

MultiSPEC™ SP-LP Low-Profile Exhaust Fans - Ceiling Mount Installation Guide

MultiSPEC™ SP-LP Low-Profile Exhaust Fans - Wall Mount Installation Guide

Podcast - Bathroom Exhaust