CUBE Wall : Belt Drive Centrifugal Upblast Wall Exhaust Fan
CUBE Wall : Belt Drive Centrifugal Upblast Wall Exhaust Fan
This belt-driven centrifugal fan is designed for wall-mounted installations exhausting contaminated or grease-laden air. A single-piece, continuously welded spun aluminum housing enhances durability and corrosion resistance, while directing exhaust air away from the mounting surface to help protect the building structure and extend service life.
Product Highlights
| Airflow (cfm) |
375 to 14,700
|
|---|---|
| Maximum Static Pressure (in. wg.) |
5
|
| Airflow Direction |
Exhaust
|
| Installation Type |
Wall
|
| Mounting Location |
Outdoor
|