SBCS : Belt Drive Wall Propeller Supply Fan

SBCS : Belt Drive Wall Propeller Supply Fan

Model SBCS is a belt-driven propeller fan designed for wall-mounted supply air applications handling clean air. It features cast aluminum airfoil blades and hubs for efficient, high-volume airflow and dependable performance in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
12,750 to 87,000
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Bearings Motor Panel/Drive Frame Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

54 to 72 inches

Drive Type

Belt Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse