USF : Low to High Pressure Centrifugal Blower

USF : Low to High Pressure Centrifugal Blower

Model USF delivers broad construction and performance flexibility for commercial and industrial ventilation. Available in galvanized steel (economical), coated steel (most versatile, corrosion-resistant), aluminum (ideal for humid environments), or stainless steel (for high-temperature and severe conditions). Wheel options include forward-curved (quiet, cost-effective), backward-inclined (general purpose), and premium airfoil (high efficiency). Designed for small to large air volumes and low to high pressures, USF supports hazardous, smoke control, spark-resistant, and high-performance applications, with split housing available for tight access installations.

Product Highlights

Airflow (cfm)
Up to 160,000
Maximum Static Pressure (in. wg.)
21
Airflow Direction
Exhaust
Supply
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Features

Protective Coatings Spark Resistant Construction Vibration Analysis Wheel Construction Arrangements Housing Construction Premium Bearings
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

1

10

4

8

Certifications

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Belt Drive

Direct Drive

Housing Construction

Fully Welded

Lock-Seam

Housing Material

Aluminum

Galvanized Steel

Painted Steel

Stainless Steel

Housing Style

Scroll

Impeller Material

Aluminum

Painted Steel

Stainless Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical

Spark Resistance

A

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Hospital

Restaurant