TBI-CA Upblast : Belt Drive Tube Axial Upblast Exhaust Fan

TBI-CA Upblast : Belt Drive Tube Axial Upblast Exhaust Fan

This belt drive axial exhaust fan has a welded housing, powder coating with cast aluminum hub and blades. Typical applications include clean air, fume exhaust, and spark resistant construction. Features include a belt tube and bearing cover protecting drives from airstream, butterfly dampers with a rolled edge for increased strength, and gasket covered edges for quiet closure.

Product Highlights

Airflow (cfm)
1,300 to 95,000
Maximum Static Pressure (in. wg.)
3.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Adjustable Motor Base Bearings Belt & Bearing Tube Butterfly Dampers Drives Extended Lube Lines Housing Impeller Motor Cover Motors
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705)

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Documents