PSQE : Direct Drive Roof Exhaust Fan

PSQE : Direct Drive Roof Exhaust Fan

Model PSQE is a direct-drive, mixed-flow louvered rooftop fan designed for exhaust air applications. Available in twelve sizes, the PSQE features an attractive penthouse-style housing constructed with a galvanized steel frame and extruded aluminum louvers for long-lasting durability and corrosion resistance. Removable louvers and access panels provide convenient access for inspection and maintenance, reducing service time. A galvanized steel birdscreen provides long-lasting protection against bird intrusion and debris, helping extend equipment life while reducing maintenance requirements.

Product Highlights

Airflow (cfm)
Up to 23,000 cfm
Maximum Static Pressure (in. wg.)
3
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Birdscreen Coatings Curb Cap with Mounting Holes Lifting Points Motor Wheel Damper Louver Panels
Standard
Optional

Select from menu to Highlight feature

Product Details

Drive Type

Direct Drive

Housing Material

Aluminum

Galvanized Steel

Housing Style

Louvered

Impeller Material

Aluminum

Composite

Impeller Type

Mixed Flow Wheel

Spark Resistance

None

B

C

Documents