PLG : Unhoused Plug Fan

PLG : Unhoused Plug Fan

In most applications, plug fans operate without a housing, utilizing the surrounding plenum space to direct airflow from the backward-inclined centrifugal wheel as required by the system design. Model PLG is available in both belt-driven and direct-drive configurations and can be constructed of steel, aluminum, or 316 stainless steel to accommodate a wide range of environmental and corrosion-resistance requirements.

Product Highlights

Airflow (cfm)
900 to 71,000
Maximum Static Pressure (in. wg.)
8
Airflow Direction
Exhaust
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Product Details

Arrangement

9

Drive Type

Belt Drive

Direct Drive

Impeller Material

Aluminum

Painted Steel

Stainless Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical

Spark Resistance

B

C