AS : Direct Drive Axial Hooded Roof Supply Fan

AS : Direct Drive Axial Hooded Roof Supply Fan

Model AS is a direct-drive, roof-mounted supply fan designed for reliable performance in commercial applications. It features a spun aluminum housing and fabricated aluminum propeller, providing lightweight durability, corrosion resistance, and low-maintenance operation.

Product Highlights

Airflow (cfm)
200 to 6,000
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Curb Cap Disconnect Switch Fan Shroud Galvanized Birdscreen Lower Windband Motor Motor Cover Propeller Shroud Braces Vibration Isolation
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI & Air Performance

Drive Type

Direct Drive

Housing Construction

Spun Aluminum

Housing Material

Aluminum

Housing Style

Spun Aluminum

Impeller Material

Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search