SCR3 : Direct Drive Wall Propeller Reversible Fan

SCR3 : Direct Drive Wall Propeller Reversible Fan

Model SCR3 is a direct-drive propeller fan engineered for wall-mounted applications requiring both exhaust and supply airflow. Its reversible propeller design allows bidirectional operation, while cast aluminum airfoil blades and hubs provide efficient, durable performance for commercial and light industrial environments.

Product Highlights

Airflow (cfm)
3,000 to 45,000
Maximum Static Pressure (in. wg.)
0.5
Airflow Direction
Reversible
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Motor Panel/Drive Frame Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

HCAI Seismic Certified

Fan Sizes

24 to 54 inches

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse