SBCE : Belt Drive Wall Propeller Exhaust Fan

SBCE : Belt Drive Wall Propeller Exhaust Fan

Model SBCE is a belt-driven propeller fan engineered for wall-mounted applications requiring high-volume airflow at low static pressures. Designed for exhausting clean air, it features cast aluminum airfoil blades and hubs for efficient performance, durability, and reliable operation in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
12,750 to 87,000
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Bearings Motor Panel/Drive Frame Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

54 to 72 inches

Drive Type

Belt Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse