VAB : Belt Drive Vane Axial Inline Fan

VAB : Belt Drive Vane Axial Inline Fan

VAB belt-driven models provide field flexibility with adjustable pulleys and convenient motor access for simplified maintenance. Designed for smooth, low-vibration operation, system balancing can be achieved through sheave adjustments or manually adjustable blade pitch, allowing precise airflow tuning to meet application requirements.

Product Highlights

Airflow (cfm)
2,000 to 145,000
Maximum Static Pressure (in. wg.)
7.5
Airflow Direction
Exhaust
Supply
Installation Type
Roof Mounted
Overhead
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Features

Bearings Belt Guard Companion Flange Drives Extended Lubrication Lines Horizontal Mounting Legs Housing Impeller Inlet Bell Inlet Guard Inspection Section with Access Door Isolators Motor Motor Cover Motor Supports Outlet Cone Guard Outlet Cone with Inspection Section Shaft
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum Alloy

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search