APD : Direct Drive Plenum Fan

APD : Direct Drive Plenum Fan

Model APD is a commercial-grade plenum fan that delivers dependable performance in a cost-effective, lighter-duty design. Its compact direct drive configuration eliminates the belts, alignment requirements, and routine maintenance associated with traditional belt-driven plenum fans—reducing lifecycle cost and system complexity. When paired with a variable frequency drive (VFD), the APD can modulate airflow to accommodate changing system conditions, such as increased static pressure from loaded filters. Suitable for both single-fan installations and parallel fan array applications, the APD features a formed and bolted galvanized steel frame and a welded, coated steel seven-blade backward-curved wheel for durable, reliable operation.

Product Highlights

Airflow (cfm)
1,000 to 18,000
Maximum Static Pressure (in. wg.)
10
Airflow Direction
Exhaust
Supply
Installation Type
Base/Floor
Fan Array/AHU Retrofit
Mounting Location
Indoor
View More Details >

Features

Compact Housing Frame Inlet Cone Motor Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

4

Certifications

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Direct Drive

Housing Construction

Bolted

Housing Material

Coated Steel

Galvanized Steel

Impeller Material

Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search