GJI : Low Profile Mixed Flow Jet Fan

GJI : Low Profile Mixed Flow Jet Fan

Model GJI features a mixed-flow wheel design that maximizes clearance height in applications where space and vehicle access are limited. With the lowest profile in the GreenJet line, it integrates easily into tight spaces while effectively maintaining clean air in both confined and open environments. Equipped with an electronically commutated (EC) motor, the GJI offers precise speed and airflow control via a fan-mounted speed dial or 0–10 VDC signal. A factory-supplied NEMA 3R disconnect and quick-connect terminal strip simplify power and control wiring, supporting efficient installation and reliable operation.

Product Highlights

Airflow Direction
Circulating
Exhaust
Installation Type
Overhead
Mounting Location
Indoor
View More Details >

Features

Controls Disconnect Switch Housing Construction Motor Outlet Vanes Terminal Strip Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Painted Steel

Housing Style

Low-Profile

Impeller Material

Composite

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download