SBE : Belt Drive Wall Propeller Exhaust Fan

SBE : Belt Drive Wall Propeller Exhaust Fan

Model SBE is a belt-driven propeller fan engineered for wall-mounted applications requiring high-volume clean air exhaust at low static pressures. It features a fabricated steel propeller for durable, dependable performance in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
300 to 86,850
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Bearings Motor Panel/Drive Frame Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

20 to 72 inches

Drive Type

Belt Drive

Housing Material

Galvanized Steel

Impeller Material

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse