RE2 : Direct Drive Hooded Roof Propeller Exhaust Fan

RE2 : Direct Drive Hooded Roof Propeller Exhaust Fan

Model RE2 is a direct-drive, roof-mounted axial fan designed for exhausting relatively clean air in commercial and light industrial applications. It features a fabricated steel propeller for durable performance and is available with a fabricated hood-style housing constructed of aluminum or steel to meet project-specific environmental and longevity requirements.

Product Highlights

Airflow (cfm)
1,200 to 41,470
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Birdscreen Fan Panels Fan Shaft Field Assembly Hoods and Bases Motor Motor Support Frame Propellers
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA licensed for FEI, Air & Sound Performance

UL/cUL 705

High Wind Rated (Miami-Dade NOA certified)

HCAI Seismic Certified

Fan Sizes

18 to 54 inches

Drive Type

Direct Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Galvanized Steel

Aluminum

Housing Style

Hooded

Impeller Material

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW

Warehouse