CUBE : Belt Drive Centrifugal Upblast Exhaust Fan

CUBE : Belt Drive Centrifugal Upblast Exhaust Fan

This belt-driven centrifugal fan is designed for roof-mounted installations exhausting contaminated or grease-laden air. A single-piece, continuously welded spun aluminum housing enhances durability and corrosion resistance, while directing exhaust air away from the mounting surface to help protect the building structure and extend service life.

Product Highlights

Airflow (cfm)
180 to 30,000
Maximum Static Pressure (in. wg.)
5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Bearings Breathing Tube Curb Cap with Mounting Holes Drain/Grease Trough Drive Assembly Fan Shaft Internal Conduit Chase Internal Supports Leakproof Construction Motor Motor Cover Powerpack Toolless Hood Entry Vibration Isolation Wheel Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

UL/cUL 705 Listed - Supplement SD - "Power Ventilators for Smoke Control Systems" (Formerly UL Smoke)

Drive Type

Belt Drive

Housing Construction

Single Piece Housing, Continuously Welded

Housing Material

Aluminum

Housing Style

Spun Aluminum

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Centering a Wheel on a Spun Aluminum Rooftop Exhaust Fan

Common Methods for Tensioning a Rooftop Exhaust Fan Belt

Hospital

Restaurant

Vari-Green vs. Belt Drive