FPB : Direct Drive Pressure Blower

FPB : Direct Drive Pressure Blower

Model FPB is a direct-drive pressure blower featuring a radial aluminum blade wheel that delivers efficient performance with inherent spark-resistant construction. The steel housing is fully rotatable to accommodate various discharge orientations and is finished with a durable baked polyester coating for corrosion protection. All units are Arrangement 4, with the wheel mounted directly to the motor shaft, eliminating belts and reducing maintenance while ensuring reliable, compact operation.

Product Highlights

Airflow (cfm)
200 to 2,500
Maximum Static Pressure (in. wg.)
9.5
Airflow Direction
Exhaust
Supply
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Product Details

Arrangement

4

Drive Type

Direct Drive

Housing Material

Painted Steel

Housing Style

Scroll

Impeller Type

Radial Wheel