QEI Upblast : Belt Drive Mixed Flow Upblast Exhaust Fan

QEI Upblast : Belt Drive Mixed Flow Upblast Exhaust Fan

Ideal for exhausting contaminants away from a building to prevent roof damage and re-entrainment of exhaust air. Available with high temperature UL rating and can be used for emergency smoke exhaust applications. Construction includes a fully-welded heavy-gauge curb cap to eliminate leaks, butterfly damper section included for backflow prevention, and windband section to protect the butterfly dampers from debris.

Product Highlights

Airflow (cfm)
800 to 88,000
Maximum Static Pressure (in. wg.)
8
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Butterfly Dampers Curb Cap Disconnect Switch Drives Housing Finish Inlet Guard Mixed Flow Wheel Motor Cover Outlet Guard Sure-Aire™ Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762), and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Painted Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Vertical

Spark Resistance

A

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download

Media

How Mixed Flow Fans Work