USGF : Belt Drive Steel Centrifugal Upblast Exhaust Fan

USGF : Belt Drive Steel Centrifugal Upblast Exhaust Fan

Model USGF is a belt-driven fan engineered for heavy grease exhaust applications, including commercial kitchens utilizing large volumes of grease and/or solid fuels. It features a non-stick coated steel wheel to reduce grease buildup and simplify maintenance, along with a durable steel housing and curb cap. A protective powder-coated finish enhances corrosion resistance and long-term performance in demanding kitchen exhaust environments.

Product Highlights

Airflow (cfm)
330 to 6,800
Maximum Static Pressure (in. wg.)
3.25
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Bearings Breathing Tube Clean-Out Port Curb Cap with Mounting Holes Disconnect Switch Drain/Grease Trough Drive Assembly Fan Shaft Internal Lifting Points Internal Supports Leakproof Construction Motor Motor Cover Permatector™
Coating Wheel Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA licensed for FEI & Air Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

Drive Type

Belt Drive

Housing Construction

Fully Welded

Lock-Seam

Housing Material

Painted Steel

Impeller Material

Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search