Vektor-H : High Plume Laboratory Exhaust Fan

Vektor-H : High Plume Laboratory Exhaust Fan

Vektor-H utilizes a direct- or belt-driven tubular centrifugal fan paired with an efficient conical discharge nozzle to project exhaust fumes safely away from the building. Designed to enhance plume dispersion and minimize re-entrainment, it is well suited for laboratory and hazardous exhaust applications. The Vektor-H can be configured as a single-, double-, or triple-fan system to meet project capacity and redundancy requirements.

Product Highlights

Airflow (cfm)
500 to 26,000
Maximum Static Pressure (in. wg.)
4
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Actuators Bearings Bypass Air Damper Bypass Air Plenum Cooling Vents Disconnect Switch Drain Connection Drives Extension Impeller Isolation Damper Motor Motor Cover Nozzle Roof Curb Spark-Resistant Construction Weatherhood
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

4

9

Certifications

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762)

Florida Building Code

Notice Of Acceptance (NOA High Wind)

Texas Department of Insurance

Florida Product Approval

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Housing Style

Tubular

Impeller Material

Coated Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG search icon Search
3D CAD 2D CAD .DWG search icon Search

Media

Vektor® ERS Systems

Vektor® System Control Overview

Vektor® System Controls - Set-up and Troubleshooting

Virtual Lab Demo - Controls

Virtual Lab Demo - Fan Types

Virtual Lab Demo - Nozzle Types

Virtual Lab Demo - Variable Air Volume