CPF : Compact Plenum Fan

CPF : Compact Plenum Fan

Greenheck’s Compact Plenum Fan (CPF) is engineered to deliver high-efficiency airflow in space-constrained, performance-critical applications. Designed with system integrators in mind, the CPF excels in fan array configurations for custom air handlers, fan coil units, and retrofit upgrades. The CPF features a high-efficiency EC motor paired with a CFD-optimized airfoil wheel, providing precise airflow control, reduced energy consumption, and quieter operation across a wide operating range. The panel-mounted design simplifies installation and integration, while the compact footprint maximizes usable cabinet space without sacrificing performance.

Product Highlights

Airflow (cfm)
1,000 to 14,800
Maximum Static Pressure (in. wg.)
7.6
Airflow Direction
Exhaust
Supply
Installation Type
Base/Floor
Fan Array/AHU Retrofit
Mounting Location
Indoor
View More Details >

Product Details

Drive Type

Direct Drive

Housing Construction

Bolted

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Impeller Type

CFD-Optimized Airfoil Impeller