GJX : Mixed Flow Jet Fan

GJX : Mixed Flow Jet Fan

GJX GreenJet fans are designed for high-performance air movement and can be paired with inlet and outlet silencers, inlet guards, and mounting brackets to support application-specific requirements. Equipped with aluminum die-cast propellers and blades, the GJX features a true airfoil design that delivers high efficiency and moves large volumes of air with a smaller diameter fan—optimizing performance while minimizing space and energy use.

Product Highlights

Airflow Direction
Circulating
Exhaust
Installation Type
Overhead
Mounting Location
Indoor
View More Details >

Features

Flush Mounting Brackets Housing Construction Inlet & Outlet Guards Inlet & Outlet Silencers Inlet Design Propeller Variable Frequency Drive (VFD)
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA licensed Air (AMCA 210)

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

Drive Type

Direct Drive

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search