AER Supply : Direct Drive Wall Propeller Supply Fan

AER Supply : Direct Drive Wall Propeller Supply Fan

Designed for wall-mounted clean air applications, these direct-drive fans deliver a broad performance range to accommodate diverse airflow needs. Cast aluminum airfoil or fabricated steel blade and hub assemblies provide durable, efficient operation. Available in sizes from 20 to 60 inches, the fans serve a variety of commercial and industrial installations.

Product Highlights

Airflow (cfm)
250 to 78,600
Maximum Static Pressure (in. wg.)
3.4
Airflow Direction
Supply
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

20 to 60 inches

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download

Media

Warehouse