RPDR : Direct Drive Hooded Roof Propeller Reversible Fan

RPDR : Direct Drive Hooded Roof Propeller Reversible Fan

Model RPDR is a direct-drive, roof-mounted reversing axial fan designed to operate in both exhaust and supply modes, providing bidirectional airflow flexibility for commercial and industrial applications. It features cast aluminum airfoil propeller blades for efficient performance and a fabricated hood-style housing constructed of steel or aluminum to meet project durability and environmental requirements.

Product Highlights

Airflow (cfm)
3,000 to 45,000
Maximum Static Pressure (in. wg.)
0.5
Airflow Direction
Reversible
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

Seismic Rated available on select sizes and configurations

Fan Sizes

24 to 54 inches

Drive Type

Direct Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Cast Aluminum

Impeller Type

Axial

Documents

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW

Warehouse