APH : Belt or Direct Drive Plenum Fan

APH : Belt or Direct Drive Plenum Fan

APH plenum fans are available in both belt-driven and direct drive configurations, supported by a comprehensive range of accessory options to meet diverse application requirements. A 12-blade aluminum airfoil wheel delivers quiet, high-efficiency performance, reducing energy consumption and minimizing low-frequency sound levels that are typically difficult to attenuate. With welded construction, a coated framework, and multiple configuration options, the APH is well suited for demanding industrial applications requiring durability, flexibility, and long-term reliability.

Product Highlights

Airflow (cfm)
1,000 to 209,000
Maximum Static Pressure (in. wg.)
12.5
Airflow Direction
Exhaust
Supply
Installation Type
Base/Floor
Fan Array/AHU Retrofit
Mounting Location
Indoor
View More Details >

Product Details

Arrangement

1

3

4

Certifications

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical