IP : Industrial Process Fan

IP : Industrial Process Fan

Greenheck Model IP industrial process fans are engineered for reliable performance in severe-duty environments involving high temperatures, elevated static pressures, and material handling applications. To meet specific process requirements, Model IP offers three wheel designs and four construction levels. Wheel options include: air handling wheels for clean or lightly contaminated airstreams; open radial wheels for abrasive dust such as grinding and buffing exhaust, fume exhaust, and conveying granular materials, sawdust, or wood chips; and back-plated (wool) wheels for handling long, fibrous, or stringy materials such as wood shavings, yarn, or paper trimmings, providing application-specific durability and performance.

Product Highlights

Airflow (cfm)
200 to 143,000
Maximum Static Pressure (in. wg.)
32
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Product Details

Arrangement

1

4

8

9

10

Certifications

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Direct Drive

Housing Material

Painted Steel

Stainless Steel

Housing Style

Scroll

Impeller Material

Galvanized Steel

Stainless Steel

Aluminum

Mounting Orientation

Horizontal

Vertical

Spark Resistance

A

B