QEID Upblast : Direct Drive Mixed Flow Upblast Exhaust Fan

QEID Upblast : Direct Drive Mixed Flow Upblast Exhaust Fan

A direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the building. It has higher efficiency operation than a belt drive fan and less maintenance by elimating belts, pulleys and fan shaft bearings. Available with factory programmed VFD for easy adjustment and control.

Product Highlights

Airflow (cfm)
800 to 88,000
Maximum Static Pressure (in. wg.)
10
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Bolted Access Door Butterfly Dampers Curb Cap Disconnect Switch Housing Finish Inlet Guard Mixed Flow Wheel Outlet Guard Straightening Vanes Sure-Aire™ Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Direct Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Painted Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download

Media

How Mixed Flow Fans Work