RDU : Direct Drive Axial Upblast Exhaust Fan

RDU : Direct Drive Axial Upblast Exhaust Fan

Model RDU is a direct-drive, roof-mounted axial fan designed for general clean air exhaust applications. It discharges air upward and away from the roof surface to help protect roofing materials and maintain system performance. The unit features a durable steel housing paired with a cast aluminum propeller for efficient, reliable airflow in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
3,700 to 43,400
Maximum Static Pressure (in. wg.)
0.75
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Aluminum Butterfly Damper Curb Cap Drive Frame Motor Propeller Windband Windband Mounting Brackets
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Fan Sizes

24 to 48 inches

Drive Type

Direct Drive

Housing Construction

Bolted Seams

Housing Material

Galvanized Steel

Housing Style

Tubular

Impeller Material

Aluminum

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Office

School

Warehouse