TAUB-CA : Belt Drive Tube Axial Upblast Exhaust Fan

TAUB-CA : Belt Drive Tube Axial Upblast Exhaust Fan

This belt-driven model features a welded housing with durable powder-coated finish and cast aluminum hub and blades, supporting reliable performance in clean air, fume exhaust, and spark-resistant applications. Design enhancements include a belt tube and bearing cover to isolate drive components from the airstream, butterfly dampers with rolled edges for added strength, and gasketed blade edges to promote quieter closure. The unit is rated for a maximum operating temperature of 180°F, making it suitable for a range of commercial and light industrial environments.

Product Highlights

Airflow (cfm)
2,800 to 72,000
Maximum Static Pressure (in. wg.)
1.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Adjustable Motor Base Bearings Belt & Bearing Tube Butterfly Dampers Drives Extended Lube Lines Housing Impeller Motor Cover Motors
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705)

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Vertical

Spark Resistance

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Office

School

Warehouse