DC : Overhead HVLS Fan, 5 Blade

DC : Overhead HVLS Fan, 5 Blade

DC overhead fans combine a versatile, architecturally appealing design with reliable, energy-efficient performance. Available in multiple sizes and color options, the DC-5 adapts easily to a variety of commercial environments. Its installer-friendly design and dependable operation make it a practical solution for enhancing air movement, comfort, and visual impact in any space.

Product Highlights

Airflow (cfm)
Up to 55,800
Airflow Direction
Circulating
Cooling Effect
Up to 13°F/7°C
Fan Sizes
4.3 to 14 feet
Installation Type
Overhead
Mounting Location
Indoor
Outdoor
View More Details >

Features

Airfoils & Winglets Direct Drive Motor & VFD Fire System Integration Plug  & Play Wiring Robust Communications Universal Ceiling Mount Advanced Safety Features
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Circulating Fan Performance (Fan diameters 8 to 14 ft.)

ENERGY STAR® Certified (Fan diameters 4.3 to 7 ft.)

UL/cUL 507 Listed for Damp Locations

UL/cUL 507 Listed for Dry Locations

Drive Type

Direct Drive

Impeller Material

Extruded Aluminum Airfoil

Impeller Type

Axial

System Requirements

None

Destratification

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download

Media

Overhead HVLS Fan Installation - Model DC-5

Overhead HVLS Fan Durability Testing

Overhead HVLS Fan Overview

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 1

Overhead Fans Advanced Touchscreen Software Update - Part 1

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 2

Overhead Fans Advanced Touchscreen Software Update - Part 2

Greenheck Overhead Fans Advanced Touchscreen Additional Features

Overhead Fans Advanced Touchscreen Additional Features

Greenheck Overhead Fans Advanced Touchscreen Hardware Overview

Overhead Fans Advanced Touchscreen Hardware Overview

Greenheck Overhead Fans Advanced Touchscreen Software Overview

Overhead Fans Advanced Touchscreen Software Overview

Greenheck Overhead Fans Advanced Touchscreen Temp Humidity Controller

Overhead Fans Advanced Touchscreen Temp Humidity Controller

Greenheck Overhead Fan Advanced Touchscreen Temp Humidity Sensor

Overhead Fans Advanced Touchscreen Temp Humidity Sensor

Overhead Fans BMS Troubleshooting

Overhead Fans Cable Testing

Greenheck Overhead Fans DC Drive Replacement

Overhead Fans Model DC Drive Replacement

Greenheck Overhead Fans DC Drive Overview

Overhead Fans Model DC Drive Overview

Greenheck Standard Touchscreen Control Overview

Overhead Fans Standard Touchscreen Control Overview

Greenheck Overhead Fans Wiring The Fire Alarm Relay

Overhead Fans Wiring The Fire Alarm Relay