SP-B : Low Profile Ceiling Exhaust Fan

SP-B : Low Profile Ceiling Exhaust Fan

Model SP-B is a direct-drive, ceiling-mounted exhaust fan engineered with a low-profile housing for space-constrained installations and designed to deliver low sound levels. ENERGY STAR® rated models are available to support energy-efficient ventilation strategies and code compliance.

Product Highlights

Airflow (cfm)
50 to 200
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Product Details

Certifications

AMCA Air and Sound Performance

UL/cUL 507

Energy Star available on select sizes and configurations

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal