KSQ
Model KSQ is a direct drive, filtered supply fan designed to provide non-tempered make-up air in commercial and industrial applications where efficiency, sound and cost are a major focus. The KSQ is ideal for cost sensitive applications where heating and cooling are not required. Units feature a mixed flow wheel, galvanized steel housing and various configurations of intake hoods and discharges.
- Up to 16,750 cfm
- Up to 2.75 in. wg.
- Vari-Green® EC motors up to 10 hp
Certifications:
UL/cUL Listed for Electrical (UL/cUL-705)
AMCA licensed for FEI, Air & Sound Performance
High Wind Rated (Miami-Dade NOA certified)
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
KSQ
-
- Videos
- Other Product Information
- Warranty