IP : Industrial Process Fan

IP : Industrial Process Fan

Greenheck Model IP industrial process fans are engineered for reliable performance in severe-duty environments involving high temperatures, elevated static pressures, and material handling applications. To meet specific process requirements, Model IP offers three wheel designs and four construction levels. Wheel options include: air handling wheels for clean or lightly contaminated airstreams; open radial wheels for abrasive dust such as grinding and buffing exhaust, fume exhaust, and conveying granular materials, sawdust, or wood chips; and back-plated (wool) wheels for handling long, fibrous, or stringy materials such as wood shavings, yarn, or paper trimmings, providing application-specific durability and performance.

Product Highlights

Airflow (cfm)
200 to 143,000
Maximum Static Pressure (in. wg.)
32
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Features

Motor Mounting Plate Drive Frame Electrostatic Powder Paint Fan Shaft Four Construction Levels Housings Inlet Collar Premium Bearings Vibration Analysis
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

1

10

4

8

9

Certifications

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Direct Drive

Housing Material

Painted Steel

Stainless Steel

Housing Style

Scroll

Impeller Material

Aluminum

Galvanized Steel

Stainless Steel

Mounting Orientation

Horizontal

Vertical

Spark Resistance

A

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW