Vektor-CD : Centrifugal High Plume Dilution Laboratory Exhaust Fan

Vektor-CD : Centrifugal High Plume Dilution Laboratory Exhaust Fan

Vektor-CD utilizes a centrifugal blower with a backward-inclined flat or airfoil wheel, making it well suited for applications requiring horizontal exhaust duct runs or operating at higher system static pressures. Available in both belt drive and direct drive configurations, the Vektor-CD can be supplied as a single-fan unit or configured in multiple parallel or opposed fan arrangements, using up to four fans with a common plenum, to support increased capacity, redundancy, or system flexibility.

Product Highlights

Airflow (cfm)
1,500 to 122,000
Maximum Static Pressure (in. wg.)
13.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Actuators Bypass Air Plenum (BAP) Bypass Damper Centrifugal Wheel and Scroll Housing Complete Fan System AMCA Licensed Height Savings Base and Siesmic Isolators Isolation Damper LabCoat™ Corrosion Resistant Coating Pre-engineered Nozzle/Windband Shaft Bearing Shaft Seal Transition & Flex Connection Vibration Testing Windloading
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

10

4

8

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air, Sound and Induced Flow Performance

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Housing Style

Scroll

Impeller Material

Welded Steel

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG search icon Search
3D CAD 2D CAD .DWG search icon Search

Media

AMCA Standard 210 & 260: Air Performance for Induced Flow Fans

Vektor® ERS Systems

Vektor® System Control Overview

Vektor® System Controls - Set-up and Troubleshooting

Virtual Lab Demo - Controls

Virtual Lab Demo - Fan Types

Virtual Lab Demo - Nozzle Types

Virtual Lab Demo - Variable Air Volume