AX Reversible : Direct Drive Axial Inline Fan

AX Reversible : Direct Drive Axial Inline Fan

Model AX’s reversible configuration combines bidirectional airflow with the reliable performance of a direct drive axial fan, giving commercial and industrial facilities greater flexibility to meet changing ventilation needs. Its fully enclosed propeller and motor provide added protection, making it a dependable solution for clean air and fume exhaust applications.

Product Highlights

Airflow (cfm)
500 to 125,000
Maximum Static Pressure (in. wg.)
5
Airflow Direction
Reversible
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Disconnect Switches Extended Wiring Flanges Housing Finish Impeller Inlet & Outlet Guards Inlet Bell Inspection Door Inspection Section Isolators Special Coatings Universal Mounting Brackets
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI & Air Performance

Drive Type

Direct Drive

Housing Construction

Bolted

Welded

Housing Material

Galvanized Steel

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Spark Resistance

B

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download