Backshelf
Type I backshelf (proximity or crossover) hoods are designed for grease- and heat-laden effluent and are smaller in width and require less overhang than a canopy hood. The name “crossover” indicates a design with a blend of proximity and wall canopy hood features. The name “proximity” refers to the close proximity of the hood with respect to the cooking equipment.
OVERVIEW
Crossover Hood
Type I crossover hoods are designed to maintain both a smaller footprint, and lower upfront cost than a typical wall canopy hood. These combine features from both proximity and wall canopy hoods, making a well-rounded product, suitable for applications that prioritize cost, without sacrificing functionality.
- Configured with a 14” or 6” front height
- Optional hood mounted controls user interface
- Reduced exhaust airflow rate compared to proximity hood
Listed to UL 710
NSF Certified – Standard 2
Built in accordance with NFPA 96 and IMC 507
Proximity Hood
- Optional plate shelf and/or pass-over enclosure
- Optional flue bypass
- Optional top or rear exhaust discharge
Listed to UL 710
NSF Certified – Standard 2
Built in accordance with NFPA 96 and IMC 507