Auto Scrubber Hood : Self-Cleaning Commercial Kitchen Hood (Type I)

Auto Scrubber Hood : Self-Cleaning Commercial Kitchen Hood (Type I)

Auto Scrubber hoods are self-cleaning canopy hoods designed to capture and remove grease-laden vapors in commercial kitchen environments while reducing routine maintenance. Featuring clean-in-place filter technology, the system automactically washes both sides of the filters wihtout removal, helping improve safety, sanitation, and overall performance. Ideal for high-volume and demanding applications, this Type I hood delivers reliable ventilation while reducing operating costs and supporting compliance with commercial kitchen codes.

Product Highlights

Application
Continuous and heavy-use cooking environments
Facilities with limited maintenance staff
High-volume commercial kitchen
Kitchens prioritizing safety and sanitation
Operations requiring consistent, automated cleaning
Key Advantages
Clean-in-place filter technology
Improved safety and sanitation
Lower long-term operating costs
Reduced maintenance and labor
Certifications
Listed to UL 710
NSF Certified – Standard 2
Built in accordance with NFPA 96 and IMC 507

Features

Connected Easy Maintenance Superior Cleaning Versatile Filtration
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant