Steam & Condensate Hood : Moisture Control Hood (Type II)
Steam & Condensate Hood : Moisture Control Hood (Type II)
Engineered for high-moisture applications, this Type II hood captures steam and manages condesate generated by dishwashers, kettles, and similar equipment. An integrated gutter system, with optional drain connection, helps collect and remote condensation, while available baffle configurations assist in directing moisture for effective control. Designed to handle demanding environments, it promotes safe and compliant operation where steam and condensate are present.
Product Highlights
| Application |
Dishwashers, kettles, and similar appliances
Environments requiring condensate management
High-moisture and steam-producing equipment
|
|---|---|
| Key Advantages |
Captures and contains steam and moisture
Helps maintain safe, dry working conditions
Integrated gutter for condensate collection
Optional drain connection for moisture removal
|
| Certifications |
NSF Certified – Standard 2
Built in accordance with IMC 505
|