Fire Ready Hood - Base : Residential Range Hood
Fire Ready Hood - Base : Residential Range Hood
The Fire Ready Hood - Base is a residential range hood designed for commercial environments, combining effective ventilation with a built-in UL 300A fire suppression system. Engineered for use above residential/domestic ranges, it features simple push-button controls, an integral internal fan, and multiple electrical configurations for straightforward installation. Ideal for not-for-profit commercial spaces such as schools, senior living facilities, and fire stations, it delivers reliable performance in a compact footprint. Its self-contained design eliminates the need for a traditional welded grease duct while supporting NFPA 101 and ADA compliance.
Product Highlights
| Application |
Fire stations, dormitories, and breakrooms
Not-for-profit cooking applications
Residential range cooking in commercial environments
Schools and cooking classrooms
Senior living facilities
|
|---|---|
| Key Advantages |
All-in-one, self-contained design
Integral internal fan (no external fan required)
Integrated UL 300A fire suppression system
Multiple electrical configurations for flexible installation
No welded grease duct required
Simple push-button controls
|
| Certifications |
Integral Fire System Listed Per UL 300A
Built in accordance with IMC 505
Complies with UL 507 (Electric Fans)
|