Fire Ready Hood - Premium : Residential Range Hood
Fire Ready Hood - Premium : Residential Range Hood
The Fire Ready Hood - Premium is a residential range hood that combines effective ventilation with a self-contained fire suppression system. Engineered for use over residential/domestic ranges in commercial settings, it delivers reliable capture and containment of cooking effluent while providing integrated fire protection. Ideal for not-for-profit commercial spaces such as schools, senior living facilities, and fire stations. Enhanced with a full-color LCD touchscreen and flexible internal or external fan configurations, it offers advanced control and installation versatility while supporting code-compliant performance and safety.
Product Highlights
| Application |
Fire stations, dormitories, and breakrooms
Not-for-profit cooking applications
Residential range cooking in commercial environments
Schools and cooking classrooms
Senior living facilities
|
|---|---|
| Key Advantages |
All-in-one, self-contained design
Full-color LCD touchscreen
Integrated UL 300A fire suppression system
Internal and external fan options
No welded grease duct required
|
| Certifications |
Integral Fire System Listed Per UL 300A
Built in accordance with IMC 505
Complies with UL 507 (Electric Fans)
|