Island Canopy Hood : Standard Commercial Kitchen Hood (Type I)
Island Canopy Hood : Standard Commercial Kitchen Hood (Type I)
Island canopy hoods are designed for open kitchen layouts, providing full perimeter capture of heat and grease-laden vapors from cooking equipment located away from walls. Featuring four finished stainless steel sides, they are ideal for display cooking and single appliance line configurations while maintaining a clean, durable appearance. This Type I hood is designed to meet applicable code requirements for commercial kitchen ventilation systems.
Product Highlights
| Application |
Open Kitchen Layouts
Display cooking environments
Island-style kitchen layouts
Single appliance line configurations
|
|---|---|
| Key Advantages |
Finished on all sides
Four-sided perimeter capture
Symmetrical canopy design
V-bank filter configuration
|
| Certifications |
Listed to UL 710
NSF Certified – Standard 2
Built in accordance with NFPA 96 and IMC 507
|