Heat & Fume Hood : General Ventilation Hood (Type II)

Heat & Fume Hood : General Ventilation Hood (Type II)

Designed for applications where heat, smoke, and non-grease vapors are the primary concern, this Type II hood is ideal for ovens, light-duty electric equipment, and general exhaust needs. It helps remove excess heat and airborne contaminants to improve comfort and air quality in kitchens, laboratories, and other commercial environments. Built for reliable performance, it supports proper ventilation in accordance with applicable codes.

Product Highlights

Application
General exhaust for heat and non-grease vapors
Laboratory and non-kitchen exhaust applications
Ovens and light-duty electric equipment
Spaces requiring heat and air quality control
Key Advantages
Effective removal of heat and airborne contaminants
Flexible design for varied equipment and layouts
Improves occupant comfort and ventilation performance
Supports a wide range of non-grease applications
Certifications
NSF Certified – Standard 2
Built in accordance with IMC 505

Features

Energy Efficient Hood Construction
Standard
Optional

Select from menu to Highlight feature

Documents

Media

Restaurant