VRAD : Negative Pressure Relief Door

VRAD : Negative Pressure Relief Door

The VRAD negative pressure relief door is factory set to open automatically at 2 in. wg (0.5 kPa) beyond normal system operating pressure, helping safeguard ductwork from excessive negative pressure conditions. If system dampers close while the fan continues to operate, the VRAD provides immediate pressure relief to help prevent duct implosion or structural damage. This automatic protection enhances overall system safety, reliability, and peace of mind.

Product Highlights

Application
Pressure Relief
Insulation
Up to R 6.5 Rating
Pressure Rating (in. wg.)
Factory set pressure rating from 2-12 in. wg. in 1 inch increments
Product Type
Pressure Relief Door

Features

Cable Assembly Door Frame Latch Seal
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download