PRAD : Positive Pressure Relief Door

PRAD : Positive Pressure Relief Door

The PRAD positive pressure relief door is factory set to open automatically at 2 in. wg (0.5 kPa) above normal system operating pressure, helping protect ductwork from over-pressurization events. If system dampers close while the fan continues to operate, the PRAD provides immediate pressure relief to help prevent duct damage or catastrophic failure. This automatic, fail-safe protection adds an extra layer of system safety and reliability.

Product Highlights

Application
Pressure Relief
Insulation
Up to R 6.5 Rating
Pressure Rating (in. wg.)
Factory set pressure rating from 2-12 in. wg. in 1 inch increments
Product Type
Pressure Relief Door

Features

Cable Assembly Door Frame Latch Seal
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

https://content.greenheck.com/public/DAMProd/Original/10001/Proper-Damper-Installation-720p.mp4