HAD : Hinged Duct Access Door

HAD : Hinged Duct Access Door

The HAD-10 duct access door features a continuous piano-style hinge for smooth operation and long-term durability. Designed to provide secure, convenient access to components within ductwork, it offers a practical and economical solution for inspection, maintenance, and cleaning. Its sturdy construction and dependable performance make it a smart choice for commercial HVAC applications.

Product Highlights

Application
Duct Access
Insulation
1 in fiberglass
Maximum Pressure Rating (in. wg.)
4.5
Product Type
Hinge Style Door

Features

Door Panels Frame Gasket Hinge Latches
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download