RAD : Round Duct Access Door

RAD : Round Duct Access Door

The RAD series round duct access doors provide convenient, secure access to internal duct components for inspection, maintenance, and cleaning. Built for durability and long-term performance, they offer a practical and cost-effective solution for round duct applications. Available in insulated or uninsulated configurations, the RAD series gives you the flexibility to meet project performance and thermal requirements.

Product Highlights

Application
Duct Access
Insulation
1 in fiberglass
None
Maximum Pressure Rating (in. wg.)
20
Product Type
Round Duct Access

Features

Gasket Knobs Panels Springs
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download