CAD : CAM Style Duct Access Door

CAD : CAM Style Duct Access Door

The CAD-10 duct access door features dual CAM latches for secure, reliable closure and quick entry when service is needed. Designed to provide convenient access to internal duct components, it delivers a durable and cost-effective solution for inspection, maintenance, and cleaning applications. Practical construction and easy operation make the CAD-10 a dependable choice for long-term performance in commercial HVAC systems.

Product Highlights

Application
Duct Access
Insulation
1 in fiberglass
Maximum Pressure Rating (in. wg.)
4.5
Product Type
CAM Style Door

Features

Door Panels Frame Gasket Latches
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download