Energy Recovery Ventilators-FAQQA10
What is the cross-leakage rate for an energy recovery wheel?
Unique title :
Energy Recovery Ventilators-FAQQA10
Select a Card/Question Answer :
QuestionAnswer
Display order :
10
Typical EATR (exhaust air transfer ratio) will be anywhere from 3-5%. AHRI certificates list this information and can be found on the AHRI Certified Product Directory or printed within your CAPS® submittal. Per ASHRAE 62.1, class 3 air (ex. restroom) will allow an EATR of up to 5%, which allows for the usage of an energy recovery wheel.
faqcategories :
- Energy Recovery Ventilators FAQs