RVE : Pre-Engineered Rooftop Ventilator with Enthalpy Wheel
RVE : Pre-Engineered Rooftop Ventilator with Enthalpy Wheel
This pre-engineered rooftop unit incorporates a total enthalpy wheel that rotates between exhaust and outdoor airstreams, transferring both sensible (heat) and latent (moisture) energy to improve system efficiency. Ideal for applications requiring high percentages of outdoor air, the enthalpy wheel provides up to 80% total effectiveness, significantly reducing heating and cooling load requirements and lowering operating costs. Supplemental heating and cooling components are located downstream of the enthalpy wheel to provide precise tempering and dehumidification as needed. A variety of heating and cooling options are available, including air-source heat pumps, to support diverse climate and application requirements. Learn more about air-source heat pump technology.
Product Highlights
| Airflow (cfm) |
500 to 18,000
|
|---|---|
| Cooling Type |
Air-Source Heat Pump
Chilled Water
None
Packaged DX
|
| Energy Recovery |
Yes
|
| Heating Type |
Air-Source Heat Pump
Electric Heat
Indirect Gas
None
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Partial Recirculation
|